IESNA:LM-63-2002
[TEST]P1200097
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-950-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7760
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1137.7 1164.9 1179.7 1166.5 1122.1 1031.9 959.8 957.8 994 1044.2
1119.6 1220.1 1351 1529.7 1729.8 1922.5 2121.8 2338.4 2581 2790.5
2891.4 2838.7 2642.3 2284.5 1671 1069.4 732.1 532 387.9 287.4
207.9 158.9 127.6 93.9 53.5 18.9 0
1137.7 1171.5 1186.7 1174.4 1130.7 1040.9 967.7 961.1 995.2 1043.4
1115.5 1213.5 1339.1 1511.2 1715 1909.8 2112 2331 2576.4 2794.3
2910.8 2875.4 2693.8 2368.1 1783 1138.5 776.6 565.8 411.8 303.9
220.3 168.4 133.8 104.2 60.5 24.7 0
1137.7 1169.4 1185.9 1176.8 1139.4 1059.5 981.7 969.7 1000.2 1048.4
1114.2 1208.9 1332.5 1493.5 1696.1 1918.8 2113.2 2306.3 2553.4 2791.4
2939.2 2952.8 2822.3 2483.4 1926.2 1270.3 897.2 668.7 498.2 361.9
263.1 196.4 149.1 126 76.2 26.8 0
1137.7 1167.4 1187.5 1186.7 1162.8 1105.2 1028.6 991.9 1004.7 1044.2
1104.8 1187.1 1294.6 1431.3 1600.1 1789.5 1989.7 2196.8 2427.8 2685.5
2906.3 3005.5 2949.5 2740.7 2309.2 1631 1099.8 846.2 668.7 518.8
396.9 290.7 204.6 143.7 102.9 40.4 0
1137.7 1167.4 1192.9 1203.2 1192.1 1158.7 1098.2 1045.5 1035.2 1059.1
1107.7 1179.7 1267.8 1382.3 1524.8 1692.4 1876.4 2069.5 2282 2534.4
2812.4 3041.7 3134.4 3052 2763.8 2153.5 1392.2 907.1 697.9 564.9
452.1 361.9 277.5 198.5 126.8 55.2 0
1137.7 1164.5 1194.1 1218 1227.1 1220.5 1192.1 1147.6 1113.8 1110.9
1137.7 1192.9 1269.9 1366.2 1487.7 1638.4 1815.9 2013.1 2218.6 2441.4
2717.7 3022 3278.1 3402 3335.7 2996 2230.1 1319.7 734.2 495.8
377.6 283.3 212.1 146.2 89.4 37.1 0
1137.7 1164.1 1195.4 1229.1 1256.7 1275.7 1282.7 1275.2 1256.3 1244.4
1257.5 1297.9 1358.8 1437.5 1543.7 1682.9 1851.7 2046.1 2263.1 2494.5
2728 2994.4 3314.3 3687.4 4004.8 4102 3841.8 2981.2 1806 893.9
445.9 276.7 180.4 109.9 63 24.3 0
1137.7 1159.9 1192.9 1233.7 1274.4 1312.7 1354.7 1395.9 1430.1 1460.1
1494.3 1535.5 1590.2 1666 1771.8 1913.9 2092.2 2298.1 2525.4 2762.5
2991.5 3218.8 3470.8 3820.4 4357.3 5028.5 5531.7 5508.6 4682.6 3403.3
1988.8 914.9 369.4 186.5 82.8 23.9 0
1137.7 1156.7 1186.3 1227.5 1273.2 1325.5 1387.2 1458.1 1537.5 1626.1
1731.1 1848 1970.3 2102.9 2258.1 2449.6 2669.1 2904.6 3141.4 3361.7
3571.7 3769.3 3962 4166.3 4456.6 4948.6 5730.2 6489.9 6473.4 5562.6
3880.1 1839.8 581.4 221.1 102.9 33.8 0
1137.7 1151.3 1179.7 1218 1264.1 1318.9 1383.5 1457.7 1537.5 1632.7
1744.7 1871.5 2008.2 2163.4 2354.1 2591.3 2873.3 3194.5 3496.7 3780.8
4047.3 4287.7 4499.4 4725.4 5018.2 5498.3 6259.3 7043.3 7251.6 6559
4613.9 1848.8 492.1 190.2 84.4 25.1 0
1137.7 1150.1 1176.8 1213.5 1256.3 1305.3 1367.1 1437.1 1515.3 1604.7
1709.7 1827 1951.8 2091 2259.8 2471.4 2725.9 3005.1 3285.5 3554.4
3812.1 4055.9 4286.5 4527.8 4842 5313 6118.5 6824.2 6989.3 6348.6
4650.9 1952.6 516.4 191.9 75.4 21 0
1137.7 1145.9 1169 1201.9 1240.2 1284.3 1338.7 1400 1465.9 1541.2
1627.3 1722.8 1818.8 1922.5 2048.1 2203.4 2393.6 2604.8 2820.2 3034.3
3244.3 3439.1 3623.6 3824.5 4102.8 4565.3 5248.8 5825.3 5793.6 5145.9
3780.4 1593.5 423.7 161.4 62.2 16.1 0
1137.7 1143.9 1162.4 1190.4 1222.5 1259.2 1303.7 1350.6 1398.4 1449.4
1506.7 1566.4 1620.7 1667.7 1717.9 1780.5 1862 1960.4 2067.5 2182.4
2303 2424.5 2546 2692.1 2921.5 3349.3 3943.9 4317 4046 3384.7
2402.7 1008 277.9 109.5 46.9 14 0
1137.7 1135.7 1143.1 1157.1 1171.5 1186.3 1198.2 1200.3 1185.5 1150.1
1094.5 1020.4 930.6 836.3 744.1 670.4 616.4 582.2 570.3 577.7
604.9 635.4 647.3 634.1 605.7 560 473.9 358.6 273.8 221.5
177.1 138.8 105.8 75.4 46.5 17.3 0
1137.7 1124.5 1118.4 1113.8 1106.8 1090.8 1055.8 998.1 916.6 830.9
758.9 701.7 658.4 622.6 594.2 574 558.4 547.7 539.8 533.2
520.1 498.2 468.2 429.9 382.5 335.6 298.9 268.5 238.4 207.9
177.1 147 115.7 81.5 49 16.5 0
1137.7 1113 1092.4 1067.7 1035.6 986.6 922.8 860.2 808.7 766.7
730.5 698.8 671.2 644.8 618.9 594.6 574.8 558.4 543.1 524.2
498.2 465.7 435.2 410.5 387.1 359.5 328.6 296.9 268.9 240.5
205.1 170.5 133.8 96.8 56.4 25.9 0
1137.7 1101.9 1064.4 1021.2 968.9 910.4 865.5 836.7 813.2 787.7
758.9 729.2 700 671.6 641.9 609.8 578.1 550.5 527.5 506.5
487.9 471.9 457.9 441.8 417.9 382.5 347.9 319.9 292.4 263.5
233.5 200.5 165.5 126.8 84 44.9 0
1137.7 1098.2 1044.7 986.6 928.1 882.4 860.6 852.4 841.2 820.7
791.8 756.4 719.4 683.1 645.7 605.3 565.4 530.8 505.7 489.6
475.6 464.1 453.4 424.5 388.3 371 352.5 332.7 308.8 283.3
255.3 227.7 198.1 156.9 118.6 67.9 0
1137.7 1090.4 1026.5 960.2 905.5 875.8 871.3 875.4 870.9 849.5
815.7 774.9 727.6 686.8 642.4 604.5 572.4 538.6 507.7 480.5
459.5 445.5 419.2 386.6 372.6 355.4 336.8 317.5 296.9 274.2
249.5 229.8 197.2 161.8 122.7 70.4 0
1137.7 1085 1013.4 942.5 894.4 876.2 882.4 892.3 889.4 868.8
831.4 783.2 730.1 675.3 628.8 605.7 578.5 537.8 490.4 455
432.4 418.8 387.1 368.1 352.5 334.8 315.4 294.8 272.6 249.5
226.9 210 175.8 140.4 105.8 64.6 0
1137.7 1082.1 1001 931 888.2 876.7 887.8 899.7 898.9 878.3
840 789.8 731.3 667.5 612.7 586.8 549.7 499.9 456.2 429.5
410.5 396.5 368.9 354.5 337.2 319.9 299.8 279.6 258.2 235.5
217 222.4 164.3 121.5 89.8 37.5 0
1137.7 1085.4 1005.9 933.5 889.8 877.5 887.4 901.4 901.4 880.8
842.5 792.2 734.2 669.9 613.5 588 550.5 499.5 457.5 429.5
408.9 396.9 367.3 353.3 336.4 319.9 300.6 280 259.4 235.5
214.1 201.8 152.8 121.5 92.6 53.5 0
